IESNA:LM-63-2002
[TEST]P1854381
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D710U830-4F0-1E-UDD-FLGHOB-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1005 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4071
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 62.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2470.5 2450.2 2438 2413.9 2391.3 2365.3 2322 2267.9 2227.2 2180.8
2102.6 2006.1 1931.4 1845.4 1703.6 1538.4 1420.6 1305.2 1136.2 978.6
885.8 797.5 680.6 575.3 510.8 450.8 369.3 299.7 253.3 212.5
158.5 107.5 79.2 54.3 22.6 5.7 0 3.6 12.7 29.3
38 45.2 57.9 73.6 82.3 91.7 106.7 119.9 129.3 138.7
152.9 166.8 175.5 184.9 197.2 208.2 216.2 224.8 237 250.3
256.9 265.5 275.9 286.3 292.1 297.2 304.8 309.3 312.9 315.1
318.4 319.4 320.2
2470.5 2466.8 2459.4 2418.1 2369.3 2294.5 2167.9 2040.8 1959.3 1881.7
1764.9 1648.4 1569.2 1488.2 1360.3 1222.7 1127.6 1037.3 905.4 782.6
708.4 638.7 542.9 458.1 405.2 356.2 288.8 229.8 190.4 156.2
110.1 70.1 50.3 34 14.5 3.6 0 32.2 54.9 76
86.6 95.1 106.9 119.7 127.7 138.4 154.2 169 178.4 187.5
201.1 214.2 222.9 231 242.6 252.6 259.6 266 275.2 284.9
289.8 295.9 303.2 309.6 313.4 316.6 320.9 322.8 324.2 325.1
325.2 323 320.2
2470.5 2483.4 2480.8 2422.2 2347.3 2223.6 2013.8 1813.6 1691.4 1582.6
1427.2 1290.7 1207 1131 1016.9 907 834.5 769.4 674.6 586.7
531.1 480 405.2 340.9 299.5 261.6 208.3 159.8 127.5 99.8
61.6 32.6 21.4 13.6 6.3 1.6 0 60.9 97.1 122.7
135.3 145.1 156 165.8 173.1 185.1 201.6 218 227.4 236.2
249.3 261.6 270.3 277.2 288 297 303 307.2 313.3 319.5
322.8 326.3 330.5 332.8 334.7 335.9 337 336.3 335.4 335
332 326.5 320.2
2470.5 2480 2453.6 2309.7 2179.5 2028.2 1792.3 1584.1 1460.7 1350.2
1196.1 1065.8 985.8 914.8 811.7 716.4 655.6 602 524.5 453.1
407 367.4 307.5 257.1 225 194.8 150.9 109.6 85.8 65.8
38.7 19.4 12.3 7.7 4.2 1.1 0 92.1 184.5 272.3
318.4 325.6 310.8 302.5 301.8 307.8 318.1 329.2 334.9 339.5
347.6 355.3 360.9 364.7 370.2 373.7 375.3 375.3 374.4 373.2
371.7 370 366.6 362.4 360.3 357.9 353.9 349.1 345.5 342.6
336.8 328.9 320.2
2470.5 2469.9 2410.2 2158.3 1963.2 1791.3 1548.3 1353.8 1242.5 1140
1000.5 885 811.6 745.7 652.6 567.4 514.7 468.2 401.2 340.3
300.8 270.2 223.3 184.4 160.8 137.2 101.2 66 51.3 39.3
24.2 14.4 9.7 6.7 4.2 1.1 0 124.3 287 456.2
546.3 549.7 501 469.5 458.1 455.8 457.5 461 462 461.1
462.6 464.4 465.8 466.1 464.7 461.1 457.3 452.5 443.2 433.2
426 418.2 405.6 394.2 387.2 380.6 371.2 361.7 355.1 349.4
340.8 330.8 320.2
2470.5 2464.6 2361.4 2031.6 1804.1 1619.8 1379.8 1194.2 1089.7 993.2
864.1 757.7 689.2 627.1 541.3 464.1 416.9 374.9 317.9 266.7
233.8 209.8 172.3 140 118.7 98.1 69.2 41.5 32.1 24.9
16.7 11.6 8.5 6.2 4.2 1.4 0 141.8 314.7 510.6
635.3 703.5 743.5 716.7 688.5 663.2 630.6 605.2 592 581.5
572.3 567.6 565.3 563 557.3 548.9 541 531.3 513.9 495.1
482.1 468.3 447 426.8 414.1 403.4 387.5 373.4 364.6 356.1
344.6 332.4 320.2
2470.5 2464.1 2307.3 1929.7 1702.2 1513.9 1286.7 1105.3 1002.3 909.8
786.7 683.7 618.8 559.2 477.8 406.4 362.2 322.2 274.5 232.5
206.1 186.1 154.7 123.9 98.6 77.4 54.7 36.2 28.3 22.6
16 11.1 8.5 6.2 4.2 1.9 0 144.7 267.7 435.7
585.5 787.1 1038.6 1044.1 992.8 929.8 837.2 761.7 725.1 700.7
676.8 664.9 659.3 655.5 648.2 637 626.2 611.7 586.7 558.8
539.9 520.4 490.8 460.1 441.1 426.1 402.8 384.2 373.8 362.7
348.2 333.7 320.2
2470.5 2464.2 2262.1 1842.8 1614.8 1425 1208.1 1029.8 928.7 840.1
722.3 621.4 559.2 501.4 423.9 357.4 316 279 239 204.5
183.5 166.4 139.3 108.4 80.8 60.6 42.9 31.7 25 20.6
15.3 10.6 8.3 6.1 4.1 2.1 0 148.2 232.2 371.8
531.6 824.2 1243 1300.4 1240.4 1154.2 1018.5 902.3 844.8 806.4
766.6 746.1 736.7 730.8 721.8 708.9 696 678.1 647.3 612
588.1 563.7 527.2 487.8 463.6 444.6 415.2 392.9 380.9 367.8
350.7 334.5 320.2
2470.5 2466.3 2243.2 1800.8 1570.8 1387 1172.9 994.7 896.6 811.6
696.5 593.8 532.2 473.8 398.7 334.6 295.3 264.3 227 194.9
175.9 158.3 130.5 94.6 70.1 54.9 39.1 29.3 23.1 19.2
14 10 7.7 5.4 3.5 1.6 0 153.3 231.4 340.9
465.7 722 1175.5 1342.9 1318 1251.7 1123.8 995.2 924.8 871.6
812 779.2 764 754.6 744 732 719.7 702.4 671.4 634.2
607 580.7 541.3 498.3 472.8 450.3 419.3 395.3 381.3 367.8
349.9 333.8 320.2
2470.5 2468.3 2224.3 1758.8 1526.8 1349 1137.6 959.6 864.5 783
670.7 566.3 505.1 446.3 373.6 311.9 274.5 249.6 215.1 185.4
168.4 150.3 121.7 80.9 59.4 49.2 35.4 26.9 21.2 17.8
12.7 9.3 7.1 4.8 2.8 1.1 0 158.5 230.6 310
399.8 619.7 1107.9 1385.4 1395.5 1349.2 1229.1 1088 1004.8 936.8
857.4 812.4 791.4 778.4 766.1 755 743.4 726.8 695.5 656.3
625.9 597.7 555.3 508.8 482.1 456 423.3 397.6 381.7 367.9
349.1 333.2 320.2
2470.5 2466.3 2243.2 1800.8 1570.8 1387 1172.9 994.7 896.6 811.6
696.5 593.8 532.2 473.8 398.7 334.6 295.3 264.3 227 194.9
175.9 158.3 130.5 94.6 70.1 54.9 39.1 29.3 23.1 19.2
14 10 7.7 5.4 3.5 1.6 0 153.3 231.4 340.9
465.7 722 1175.5 1342.9 1318 1251.7 1123.8 995.2 924.8 871.6
812 779.2 764 754.6 744 732 719.7 702.4 671.4 634.2
607 580.7 541.3 498.3 472.8 450.3 419.3 395.3 381.3 367.8
349.9 333.8 320.2
2470.5 2464.2 2262.1 1842.8 1614.8 1425 1208.1 1029.8 928.7 840.1
722.3 621.4 559.2 501.4 423.9 357.4 316 279 239 204.5
183.5 166.4 139.3 108.4 80.8 60.6 42.9 31.7 25 20.6
15.3 10.6 8.3 6.1 4.1 2.1 0 148.2 232.2 371.8
531.6 824.2 1243 1300.4 1240.4 1154.2 1018.5 902.3 844.8 806.4
766.6 746.1 736.7 730.8 721.8 708.9 696 678.1 647.3 612
588.1 563.7 527.2 487.8 463.6 444.6 415.2 392.9 380.9 367.8
350.7 334.5 320.2
2470.5 2464.1 2307.3 1929.7 1702.2 1513.9 1286.7 1105.3 1002.3 909.8
786.7 683.7 618.8 559.2 477.8 406.4 362.2 322.2 274.5 232.5
206.1 186.1 154.7 123.9 98.6 77.4 54.7 36.2 28.3 22.6
16 11.1 8.5 6.2 4.2 1.9 0 144.7 267.7 435.7
585.5 787.1 1038.6 1044.1 992.8 929.8 837.2 761.7 725.1 700.7
676.8 664.9 659.3 655.5 648.2 637 626.2 611.7 586.7 558.8
539.9 520.4 490.8 460.1 441.1 426.1 402.8 384.2 373.8 362.7
348.2 333.7 320.2
2470.5 2464.6 2361.4 2031.6 1804.1 1619.8 1379.8 1194.2 1089.7 993.2
864.1 757.7 689.2 627.1 541.3 464.1 416.9 374.9 317.9 266.7
233.8 209.8 172.3 140 118.7 98.1 69.2 41.5 32.1 24.9
16.7 11.6 8.5 6.2 4.2 1.4 0 141.8 314.7 510.6
635.3 703.5 743.5 716.7 688.5 663.2 630.6 605.2 592 581.5
572.3 567.6 565.3 563 557.3 548.9 541 531.3 513.9 495.1
482.1 468.3 447 426.8 414.1 403.4 387.5 373.4 364.6 356.1
344.6 332.4 320.2
2470.5 2469.9 2410.2 2158.3 1963.2 1791.3 1548.3 1353.8 1242.5 1140
1000.5 885 811.6 745.7 652.6 567.4 514.7 468.2 401.2 340.3
300.8 270.2 223.3 184.4 160.8 137.2 101.2 66 51.3 39.3
24.2 14.4 9.7 6.7 4.2 1.1 0 124.3 287 456.2
546.3 549.7 501 469.5 458.1 455.8 457.5 461 462 461.1
462.6 464.4 465.8 466.1 464.7 461.1 457.3 452.5 443.2 433.2
426 418.2 405.6 394.2 387.2 380.6 371.2 361.7 355.1 349.4
340.8 330.8 320.2
2470.5 2480 2453.6 2309.7 2179.5 2028.2 1792.3 1584.1 1460.7 1350.2
1196.1 1065.8 985.8 914.8 811.7 716.4 655.6 602 524.5 453.1
407 367.4 307.5 257.1 225 194.8 150.9 109.6 85.8 65.8
38.7 19.4 12.3 7.7 4.2 1.1 0 92.1 184.5 272.3
318.4 325.6 310.8 302.5 301.8 307.8 318.1 329.2 334.9 339.5
347.6 355.3 360.9 364.7 370.2 373.7 375.3 375.3 374.4 373.2
371.7 370 366.6 362.4 360.3 357.9 353.9 349.1 345.5 342.6
336.8 328.9 320.2
2470.5 2483.4 2480.8 2422.2 2347.3 2223.6 2013.8 1813.6 1691.4 1582.6
1427.2 1290.7 1207 1131 1016.9 907 834.5 769.4 674.6 586.7
531.1 480 405.2 340.9 299.5 261.6 208.3 159.8 127.5 99.8
61.6 32.6 21.4 13.6 6.3 1.6 0 60.9 97.1 122.7
135.3 145.1 156 165.8 173.1 185.1 201.6 218 227.4 236.2
249.3 261.6 270.3 277.2 288 297 303 307.2 313.3 319.5
322.8 326.3 330.5 332.8 334.7 335.9 337 336.3 335.4 335
332 326.5 320.2
2470.5 2466.8 2459.4 2418.1 2369.3 2294.5 2167.9 2040.8 1959.3 1881.7
1764.9 1648.4 1569.2 1488.2 1360.3 1222.7 1127.6 1037.3 905.4 782.6
708.4 638.7 542.9 458.1 405.2 356.2 288.8 229.8 190.4 156.2
110.1 70.1 50.3 34 14.5 3.6 0 32.2 54.9 76
86.6 95.1 106.9 119.7 127.7 138.4 154.2 169 178.4 187.5
201.1 214.2 222.9 231 242.6 252.6 259.6 266 275.2 284.9
289.8 295.9 303.2 309.6 313.4 316.6 320.9 322.8 324.2 325.1
325.2 323 320.2
2470.5 2450.2 2438 2413.9 2391.3 2365.3 2322 2267.9 2227.2 2180.8
2102.6 2006.1 1931.4 1845.4 1703.6 1538.4 1420.6 1305.2 1136.2 978.6
885.8 797.5 680.6 575.3 510.8 450.8 369.3 299.7 253.3 212.5
158.5 107.5 79.2 54.3 22.6 5.7 0 3.6 12.7 29.3
38 45.2 57.9 73.6 82.3 91.7 106.7 119.9 129.3 138.7
152.9 166.8 175.5 184.9 197.2 208.2 216.2 224.8 237 250.3
256.9 265.5 275.9 286.3 292.1 297.2 304.8 309.3 312.9 315.1
318.4 319.4 320.2
2470.5 2466.8 2459.4 2418.1 2369.3 2294.5 2167.9 2040.8 1959.3 1881.7
1764.9 1648.4 1569.2 1488.2 1360.3 1222.7 1127.6 1037.3 905.4 782.6
708.4 638.7 542.9 458.1 405.2 356.2 288.8 229.8 190.4 156.2
110.1 70.1 50.3 34 14.5 3.6 0 2.3 7.8 18.1
25.5 31.5 40.2 51.5 58.6 66.4 78.2 89.6 96.8 103.6
113.9 123.7 130.4 137.9 148.9 159.5 167.1 174.8 186.3 198.2
205 213.4 223.6 233 239.1 244.8 253.7 262.8 271.5 282.1
299.9 313.7 320.2
2470.5 2483.4 2480.8 2422.2 2347.3 2223.6 2013.8 1813.6 1691.4 1582.6
1427.2 1290.7 1207 1131 1016.9 907 834.5 769.4 674.6 586.7
531.1 480 405.2 340.9 299.5 261.6 208.3 159.8 127.5 99.8
61.6 32.6 21.4 13.6 6.3 1.6 0 1 3 7
13.1 17.7 22.5 29.4 34.9 41.1 49.6 59.3 64.2 68.5
74.9 80.6 85.4 91 100.7 110.8 118.1 124.8 135.7 146
153.2 161.2 171.3 179.6 186 192.4 202.7 216.2 230.1 249
281.4 307.9 320.2
2470.5 2480 2453.6 2309.7 2179.5 2028.2 1792.3 1584.1 1460.7 1350.2
1196.1 1065.8 985.8 914.8 811.7 716.4 655.6 602 524.5 453.1
407 367.4 307.5 257.1 225 194.8 150.9 109.6 85.8 65.8
38.7 19.4 12.3 7.7 4.2 1.1 0 0.7 1.5 3.1
6.9 10.1 13.3 19.5 24.1 28.5 35 42.9 46.7 50.3
56.1 60.7 64.8 69.6 78.4 86.8 92.9 98.4 107.3 116.4
123.9 132.6 144.1 154.4 161.9 169.4 181.8 195.2 208 225.6
260.8 301.1 320.2
2470.5 2469.9 2410.2 2158.3 1963.2 1791.3 1548.3 1353.8 1242.5 1140
1000.5 885 811.6 745.7 652.6 567.4 514.7 468.2 401.2 340.3
300.8 270.2 223.3 184.4 160.8 137.2 101.2 66 51.3 39.3
24.2 14.4 9.7 6.7 4.2 1.1 0 0.7 1.1 1.6
2.9 4.4 6.8 13.7 17.7 20.1 24.9 31.1 34.3 37.9
44 48.6 52.4 56.9 64.7 71.1 75.6 79.8 86.4 94.4
102.2 111.8 125.2 138.7 147.4 156.2 170.9 182.8 192.3 205.4
239.5 294 320.2
2470.5 2464.6 2361.4 2031.6 1804.1 1619.8 1379.8 1194.2 1089.7 993.2
864.1 757.7 689.2 627.1 541.3 464.1 416.9 374.9 317.9 266.7
233.8 209.8 172.3 140 118.7 98.1 69.2 41.5 32.1 24.9
16.7 11.6 8.5 6.2 4.2 1.4 0 0.7 0.9 0.9
0.9 1.5 3 9 12.3 14.4 18.7 23.5 26 29.5
35.4 39.7 43.3 47.5 54.3 60 63.9 67.9 73.6 80.7
87.7 96.6 109.7 125.1 135.2 145.2 161.3 173.9 182.3 192.8
223.8 287.3 320.2
2470.5 2464.1 2307.3 1929.7 1702.2 1513.9 1286.7 1105.3 1002.3 909.8
786.7 683.7 618.8 559.2 477.8 406.4 362.2 322.2 274.5 232.5
206.1 186.1 154.7 123.9 98.6 77.4 54.7 36.2 28.3 22.6
16 11.1 8.5 6.2 4.2 1.9 0 0.7 0.9 0.9
0.9 1.1 1.8 5.2 7.8 11.2 16.3 20.1 22 25.1
30.1 34.1 37.7 41.5 47 53.3 57.9 62.5 68.7 75.4
80.5 86.8 97.7 113.8 125.1 136.4 152.9 168.5 177.9 187.8
213.7 280.9 320.2
2470.5 2464.2 2262.1 1842.8 1614.8 1425 1208.1 1029.8 928.7 840.1
722.3 621.4 559.2 501.4 423.9 357.4 316 279 239 204.5
183.5 166.4 139.3 108.4 80.8 60.6 42.9 31.7 25 20.6
15.3 10.6 8.3 6.1 4.1 2.1 0 0.7 0.9 0.8
0.8 0.9 0.9 2.2 4.3 8.6 14.2 17.4 18.8 21.6
25.9 29.5 33 36.7 41.3 47.8 52.7 57.8 64.6 71
74.7 78.9 87.8 104.2 116.5 128.9 145.7 163.6 174.1 183.5
205.7 275.6 320.2
2470.5 2466.3 2243.2 1800.8 1570.8 1387 1172.9 994.7 896.6 811.6
696.5 593.8 532.2 473.8 398.7 334.6 295.3 264.3 227 194.9
175.9 158.3 130.5 94.6 70.1 54.9 39.1 29.3 23.1 19.2
14 10 7.7 5.4 3.5 1.6 0 0.7 0.9 0.4
0.4 0.8 0.9 1.7 3.5 7.5 13 16.9 18 20.5
24.7 28.1 31 35 40.1 45.6 49.8 55.3 62.6 69
73.1 77 84.6 99.7 112 125.2 142.5 160.3 172 181.9
203.7 273.6 320.2
2470.5 2468.3 2224.3 1758.8 1526.8 1349 1137.6 959.6 864.5 783
670.7 566.3 505.1 446.3 373.6 311.9 274.5 249.6 215.1 185.4
168.4 150.3 121.7 80.9 59.4 49.2 35.4 26.9 21.2 17.8
12.7 9.3 7.1 4.8 2.8 1.1 0 0.7 0.9 0
0 0.7 0.9 1.3 2.7 6.3 11.8 16.5 17.2 19.4
23.5 26.8 28.9 33.3 38.9 43.4 47 52.8 60.6 67.1
71.5 75.1 81.4 95.3 107.6 121.4 139.3 157 170 180.2
201.7 271.7 320.2
2470.5 2466.3 2243.2 1800.8 1570.8 1387 1172.9 994.7 896.6 811.6
696.5 593.8 532.2 473.8 398.7 334.6 295.3 264.3 227 194.9
175.9 158.3 130.5 94.6 70.1 54.9 39.1 29.3 23.1 19.2
14 10 7.7 5.4 3.5 1.6 0 0.7 0.9 0.4
0.4 0.8 0.9 1.7 3.5 7.5 13 16.9 18 20.5
24.7 28.1 31 35 40.1 45.6 49.8 55.3 62.6 69
73.1 77 84.6 99.7 112 125.2 142.5 160.3 172 181.9
203.7 273.6 320.2
2470.5 2464.2 2262.1 1842.8 1614.8 1425 1208.1 1029.8 928.7 840.1
722.3 621.4 559.2 501.4 423.9 357.4 316 279 239 204.5
183.5 166.4 139.3 108.4 80.8 60.6 42.9 31.7 25 20.6
15.3 10.6 8.3 6.1 4.1 2.1 0 0.7 0.9 0.8
0.8 0.9 0.9 2.2 4.3 8.6 14.2 17.4 18.8 21.6
25.9 29.5 33 36.7 41.3 47.8 52.7 57.8 64.6 71
74.7 78.9 87.8 104.2 116.5 128.9 145.7 163.6 174.1 183.5
205.7 275.6 320.2
2470.5 2464.1 2307.3 1929.7 1702.2 1513.9 1286.7 1105.3 1002.3 909.8
786.7 683.7 618.8 559.2 477.8 406.4 362.2 322.2 274.5 232.5
206.1 186.1 154.7 123.9 98.6 77.4 54.7 36.2 28.3 22.6
16 11.1 8.5 6.2 4.2 1.9 0 0.7 0.9 0.9
0.9 1.1 1.8 5.2 7.8 11.2 16.3 20.1 22 25.1
30.1 34.1 37.7 41.5 47 53.3 57.9 62.5 68.7 75.4
80.5 86.8 97.7 113.8 125.1 136.4 152.9 168.5 177.9 187.8
213.7 280.9 320.2
2470.5 2464.6 2361.4 2031.6 1804.1 1619.8 1379.8 1194.2 1089.7 993.2
864.1 757.7 689.2 627.1 541.3 464.1 416.9 374.9 317.9 266.7
233.8 209.8 172.3 140 118.7 98.1 69.2 41.5 32.1 24.9
16.7 11.6 8.5 6.2 4.2 1.4 0 0.7 0.9 0.9
0.9 1.5 3 9 12.3 14.4 18.7 23.5 26 29.5
35.4 39.7 43.3 47.5 54.3 60 63.9 67.9 73.6 80.7
87.7 96.6 109.7 125.1 135.2 145.2 161.3 173.9 182.3 192.8
223.8 287.3 320.2
2470.5 2469.9 2410.2 2158.3 1963.2 1791.3 1548.3 1353.8 1242.5 1140
1000.5 885 811.6 745.7 652.6 567.4 514.7 468.2 401.2 340.3
300.8 270.2 223.3 184.4 160.8 137.2 101.2 66 51.3 39.3
24.2 14.4 9.7 6.7 4.2 1.1 0 0.7 1.1 1.6
2.9 4.4 6.8 13.7 17.7 20.1 24.9 31.1 34.3 37.9
44 48.6 52.4 56.9 64.7 71.1 75.6 79.8 86.4 94.4
102.2 111.8 125.2 138.7 147.4 156.2 170.9 182.8 192.3 205.4
239.5 294 320.2
2470.5 2480 2453.6 2309.7 2179.5 2028.2 1792.3 1584.1 1460.7 1350.2
1196.1 1065.8 985.8 914.8 811.7 716.4 655.6 602 524.5 453.1
407 367.4 307.5 257.1 225 194.8 150.9 109.6 85.8 65.8
38.7 19.4 12.3 7.7 4.2 1.1 0 0.7 1.5 3.1
6.9 10.1 13.3 19.5 24.1 28.5 35 42.9 46.7 50.3
56.1 60.7 64.8 69.6 78.4 86.8 92.9 98.4 107.3 116.4
123.9 132.6 144.1 154.4 161.9 169.4 181.8 195.2 208 225.6
260.8 301.1 320.2
2470.5 2483.4 2480.8 2422.2 2347.3 2223.6 2013.8 1813.6 1691.4 1582.6
1427.2 1290.7 1207 1131 1016.9 907 834.5 769.4 674.6 586.7
531.1 480 405.2 340.9 299.5 261.6 208.3 159.8 127.5 99.8
61.6 32.6 21.4 13.6 6.3 1.6 0 1 3 7
13.1 17.7 22.5 29.4 34.9 41.1 49.6 59.3 64.2 68.5
74.9 80.6 85.4 91 100.7 110.8 118.1 124.8 135.7 146
153.2 161.2 171.3 179.6 186 192.4 202.7 216.2 230.1 249
281.4 307.9 320.2
2470.5 2466.8 2459.4 2418.1 2369.3 2294.5 2167.9 2040.8 1959.3 1881.7
1764.9 1648.4 1569.2 1488.2 1360.3 1222.7 1127.6 1037.3 905.4 782.6
708.4 638.7 542.9 458.1 405.2 356.2 288.8 229.8 190.4 156.2
110.1 70.1 50.3 34 14.5 3.6 0 2.3 7.8 18.1
25.5 31.5 40.2 51.5 58.6 66.4 78.2 89.6 96.8 103.6
113.9 123.7 130.4 137.9 148.9 159.5 167.1 174.8 186.3 198.2
205 213.4 223.6 233 239.1 244.8 253.7 262.8 271.5 282.1
299.9 313.7 320.2
2470.5 2450.2 2438 2413.9 2391.3 2365.3 2322 2267.9 2227.2 2180.8
2102.6 2006.1 1931.4 1845.4 1703.6 1538.4 1420.6 1305.2 1136.2 978.6
885.8 797.5 680.6 575.3 510.8 450.8 369.3 299.7 253.3 212.5
158.5 107.5 79.2 54.3 22.6 5.7 0 3.6 12.7 29.3
38 45.2 57.9 73.6 82.3 91.7 106.7 119.9 129.3 138.7
152.9 166.8 175.5 184.9 197.2 208.2 216.2 224.8 237 250.3
256.9 265.5 275.9 286.3 292.1 297.2 304.8 309.3 312.9 315.1
318.4 319.4 320.2
